Catalog No. : SP1SL
Description: SERVICE POST/SINGLE TERMIN
UPC: 783786805037
Long Stud Single Service Post Connectors for Conductors 7 - 10 Stranded, 6 - 10 Solid, Stud Size 1/4 - 20 x 1
View More
View Less
For more info visit:
electrification.us.abb.com
- Hex design bolts are machined from high-conductivity bronze alloy.
- Nuts and pressure bars are cold-formed from high-strength copper or copper alloy.
- For copper to copper connections, for grounding of steel structures or transformers using one or two cables, for tapping one or two cables from bus bar.
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
Hex design bolts are machined from high-conductivity bronze alloy. |
|
Application |
For copper to copper connections, for grounding of steel structures or transformers using one or two cables, for tapping one or two cables from bus bar. |
Specifications
|
Conductor Material |
Bronze |
|
Insulation |
No |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 2583227_2012-12-11 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |