text.skipToContent text.skipToNavigation

Catalog No. : SP1624L06240

Description:  PG TRAY 6IN 24W LAD STR. 20FT

UPC: 785055419242

Made or assembled in Canada.

Series 1 pre-galvanized steel straight length 6 inches side rail height 24 inches width ladder 6 inches rung spacing 240 inches length
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL

Dimensions

Width

24 in

Length

240 in

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

609.6 mm

Length

6096 mm

Material

Steel