Catalog No. : SP16/BL/50M
Description: 16MM GS-PVC COAT CONDUIT 50M - BL
UPC: 5020963000386
- Very high UV resistance
- High flexibility
- Medium fatigue life
- High mechanical strength
- Self extinguishing
Descriptors
|
Category |
Electrical conduit |
|
Application |
Indoors / Outdoors - Light Industrial, General Purpose, Buildings |
Specifications
|
Radius |
35 mm |
|
Flexibility |
High |
|
Material |
Galvanized Steel Core with PVC Jacket |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
3/8 in , 16 mm |
|
Outside Diameter |
17 mm |
|
Inside Diameter |
13 mm |
|
Length |
50 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
16 mm |
|
Outer diameter |
17 mm |
|
Inner diameter |
13 mm |
|
Material |
Steel |
|
Surface protection |
Other |
|
Degree of protection (IP) |
IP65 |
|
Bending radius, static |
35 mm |
|
Weight |
0.221 kg/m |
|
Colour |
Black |
|
Bending strength |
Flexible |