Catalog No. : SP16/038/M
Description: STR SWL NPB FITTING 3/8NPT 16MM-MET
UPC: 5020963016899
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Insertion into Threaded Entries or Knockout to Connect Conduit |
Specifications
|
Material |
Brass |
|
Finish |
Nickel Plated |
|
Color |
Metallic |
|
Cable Entry |
3/8 Inch NPT Thread |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Size |
NC 16mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
16 mm |
|
Degree of protection (IP) conduit dependant |
IP65-IP65 |
|
Model |
Straight |
|
Revolving thread |
Y |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
NPT |
|
Thread connection size |
Other |
|
One-piece |
Y |
|
Material housing |
Brass |
|
Surface protection |
Nickel-plated |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |
|
Approved in combination with protective conduit CSA |
N |
|
Approved in combination with protective conduit UL |
N |
|
Approved in combination with protective conduit FI |
N |