text.skipToContent text.skipToNavigation

Catalog No. : SP1418L06-3

Description:  PG CL D 4INDX18INWX3ML 6INRS

UPC: 785055416029

Series 1 pre-galvanized steel straight length 4 inches side rail height 18 inches width ladder 6 inches rung spacing 3 meters length
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Channel Cable Tray Straight Sections

Type

Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL

Dimensions

Width

18 in

Length

3 m

Side Rail Height

4 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

101.6 mm

Width

457.2 mm

Length

3000 mm

Material

Steel