Catalog No. : SP-NPT38-B
Description: 3/8 INCH SPIRAL CABLE GLAND BLACK
UPC: 786210908861
Descriptors
|
Category |
Cable gland connector |
|
Special Features |
Meets VDE ratings for European Aplications |
|
Application |
Ideal in Environments Where Maximum Protection is Needed Against Conductor Fatigue Caused by Flexing Cables |
Specifications
|
Conductor Range |
0.197 to 0.394 Inch |
|
Material |
Polyamide/Nylon 6 |
|
Color |
Black |
|
NEMA Rating |
4 |
|
Temperature Rating |
-30 to +80 C |
Classifications
|
Brand Name |
T&B Cord & Cable Fittings |
|
Standard |
UL E13938 |
Dimensions
|
Size |
3/8 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E13938 | N/A | N/A | N/A | N/A |
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
3/8 inch |
|
Thread length |
14.99 mm |
|
Suitable for cable diameter |
5.0038-10.0076 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP68 |
|
Colour |
Black |
|
Model |
Straight |
Documents/Support Tools
|
Sales Drawing |