text.skipToContent text.skipToNavigation

Catalog No. : SP-165-HM

Description:  ALUMINUM SPACER .875 X 1.125 X .687

UPC: 75114423472

Aluminum Spacer, .875 inch x 1.125 inch x .687 inch long with .656 inch diameter hole thru the center of the block.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Open washers

Specifications

Material

Alminium

Finish

Bare

Classifications

Brand Name

Homac

Dimensions

Inside Diameter

Hole Diameter .656 in

Thickness

.687 in