text.skipToContent text.skipToNavigation

Catalog No. : SNO18-6R

Description:  1-G NAIL-ON NW OUTL-BX 18CU BLU PVC

UPC: 34481014140

One-Gang Nail-On New Work Outlet Box, Volume 18 Cubic Inches, Length 4-1/16 Inches, Width (Opening) 2-5/16 Inches (Overall) 3-9/16 Inches, Depth 1-3/4 Inches, Color Blue, Material PVC, Mounting Means Angled Side Nails, with Hinge Closure
View More View Less
For more info visit:  electrification.us.abb.com

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

ABBG-00340-V03.01-EN