text.skipToContent text.skipToNavigation

Catalog No. : SNM34-6R

Description:  3/4IN NON METALLIC SNAP IN FITTING

UPC: 34481018872

Made or assembled in Canada.

Snap-In Fitting, Trade Size 3/4 Inch, Clamping Range 0.22-0.65 Inch, Color Blue, Material PPO, Suggested Application 12/2-10/2-8/2-6/2-14/3-12/3-10/3-8/3-6/3, 2 cables: 2x12/2 - 2x10/2 - 1x12/2-1x10/2, Jar of 40 Fittings
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA (CI4006) N/A N/A N/A N/A
CSA 3313 441405 N/A 1895035_2018-03-26 N/A
UL (CI4006) N/A N/A N/A N/A
UL E17583 N/A PXJV N/A N/A

Documents/Support Tools

Marketing Brochure

Click here