text.skipToContent text.skipToNavigation

Catalog No. : SNM12-100CP

Description:  1/2IN NMT SNAP IN FITTING

UPC: 34481019732

Made or assembled in Canada.

Snap-In Fitting, Trade Size 1/2 Inch, Clamping Range 0.21-0.42 Inch, Color Blue, Material PPO, Suggested Application 14/2-12/2-10/2-14/3-12/3-10/3, 2 cables: 2x14/2-2x12/2-1x14/2-1x12/2, Bag of 100 Fittings
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Specifications

Material

PPO

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001178 Screw connection for protective plastic hose

Nominal size in inch

1/2 inch

Model

Straight

Revolving thread

N

Construction type

Internal thread

Type of connection

Snap connection

One-piece

Y

Colour

Grey

Documents/Support Tools

Marketing Brochure

Click here