text.skipToContent text.skipToNavigation

Alternate Catalog No. : SNG 22

Catalog No. : SNG22

Description:  AL SEMI TENS NEUT COMP SPLICE 2 2

UPC: 783786752874

Aluminum Semi-Tension Neutral Compression Splices - Common Die Series, Conductor A: ACSR 2, Stranded 2, Conductor B: ACSR 2, Stranded 2, installing dies - TU, 52, 5/8, BG, 243, 8A. For Aluminum Conductors Only
View More View Less
For more info visit:  electrification.us.abb.com
  • Solid Center Stops Ease Cable Insertion
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
  • All Splices Marked with Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
  • Designed to Develop 40 Percent or More of the Conductor's Rated Strength
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire or cable compression splice

Special Features

Prefilled with Oxide Inhibitor and topped with color-coded caps. Prevents oxidation and keeps out moisture. Solid Center Stops. Easy cable insertion. Designed to develop 40 percent of the conductors rated strength. All splices are marked with installation die codes and compression locations, providing easy identification for easy installation.

Application

Aluminum construction provides high Conductivity

Specifications

Connection

Compression

Conductor Range

Side A: #2 , Side B: #2

Number Of Conductors

2

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

4-1/4 inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here