Alternate Catalog No. : SNG 02 TN
Catalog No. : SNG02TN
Description: AL SEMI TENS NEUT COMP SPLICE 1/0 2
UPC: 783786752867
Tin Plated Aluminum Semi-Tension Neutral Compression Splices - Length 4.250 inches x .640 inch Diameter. Conductor A: ACSR 1/0, Stranded 1/0 Conductor B: ACSR 2, Stranded 2, Dies TU, 52, 5/8, BG, 243, 8A. Includes Oxide Inhibiting Compound and Center Stop. Red and Yellow Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
- Solid Center Stops Ease Cable Insertion
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
- All Splices Marked with Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
- Designed to Develop 40 Percent or More of the Conductor's Rated Strength
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Oxide Inhibitor Compound |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 4.250 inches x .640 inch Diameter. |
|
Wire Size |
Side A: 1/0 ACSR or 1/0 STR AWG , Side B: #2 ACSR or #2 STR AWG |
Documents/Support Tools
|
SDS |