text.skipToContent text.skipToNavigation

Alternate Catalog No. : SNG 00

Catalog No. : SNG00

Description:  AL SEMI TENS NEUT COMP SPLICE 1/0

UPC: 783786752843

Aluminum Semi-Tension Neutral Compression Splices - Common Die Series, Conductor A: ACSR 1/0, Stranded 1/0, Conductor B: ACSR 1/0, Stranded 1/0, installing dies - TU, 52, 5/8, BG, 243, 8A. Length 4-1/4 inch. Outside Diameter 41/64 inch. For Aluminum Conductors Only
View More View Less
For more info visit:  electrification.us.abb.com
  • Solid Center Stops Ease Cable Insertion
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
  • All Splices Marked with Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
  • Designed to Develop 40 Percent or More of the Conductor's Rated Strength
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire or cable compression splice

Special Features

Prefilled with Oxide Inhibitor. Color Coded Caps.

Application

For Splicing All ACSR or All Aluminum Neutral Messengers of Triplex Service Cables

Specifications

Connection

Compression

Conductor Range

End A: ACSR 1/0 , STR 1/0 End B: ACSR 1/0 , STR 1/0

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Length 4-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here