Catalog No. : SN20/BL/50M
Description: 20MM GS-PA COAT CONDUIT 50M - BL
UPC: 5020963004117
- High UV resistance
- Medium flexibility
- Medium fatigue life
- High mechanical strength
- Self extinguishing and halogen free
- Industrial
- Food Industry
- Manufacturing Areas
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Very High UV Protection |
|
Application |
Indoors / Outdoors - Liquid, Abrasion and Solvent Resistant |
Specifications
|
Radius |
45 mm |
|
Flexibility |
Medium |
|
Material |
Galvanized Steel Core with Polyamide/Nylon 6 Jacket |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
20 mm |
|
Outside Diameter |
21.5 mm |
|
Inside Diameter |
16.9 mm |
|
Length |
50 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
20 mm |
|
Outer diameter |
21.5 mm |
|
Inner diameter |
16.9 mm |
|
Material |
Steel |
|
Surface protection |
Other |
|
Degree of protection (IP) |
IP65 |
|
Bending radius, static |
45 mm |
|
Weight |
0.303 kg/m |
|
Colour |
Black |
|
Bending strength |
Flexible |