Catalog No. : SN-236-V
Description: 2-GANG NAIL ON 36 CUIN BOX W/VCLAMP
UPC: 785991017830
Descriptors
Category |
Outlet box |
Special Features |
PVC construction for easier installation, greater performance and lower installation cost |
Application |
Designed and listed for use with non-metallic sheathed cable in accordance with Article 314 of the National Electrical Code |
Specifications
Material |
PVC |
Color |
Blue |
Mounting |
Compound angled nails |
Cubic Capacity |
36 cu in |
Classifications
Brand Name |
Carlon / Nutek |
Standard |
UL E11461 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH SVHC | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Mounting method |
Other |
Shape |
Rectangular |
Construction type |
Device connection box (round/square) |
Equipped with |
None |
Length |
4 inch |
Width |
3.625 inch |
Mounting switching equipment |
Screwing |
With screws |
N |
Pipe locking |
N |
Pipe locking optional |
N |
Inlet from the rear |
N |
Material |
Plastic |
Colour |
Blue |
Sealable |
N |
Documents/Support Tools
Sales Drawing |