Catalog No. : SMY079-4-W
Description: Y TYPE MKER YEL:W(RL/1000)AWG23-20
UPC: 786209911360
Y Shaped Vinyl Sleeve Markers - Color Yellow, Legend W, Wire Range 23-20
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire identification marker |
Specifications
|
Material |
Vinyl |
|
Color |
Yellow |
|
Legend |
W |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
23-20 AWG |
|
Length |
0.138 in , 3.5 mm |
|
Width |
0.148 in , 3.76 mm |