Catalog No. : SMY079-4-M
Description: Y TYPE MKER YEL:M(RL/1000)AWG23-20
UPC: 786209911254
Descriptors
|
Category |
Slip on wire marker |
Specifications
|
Material |
Vinyl |
|
Background Color |
Yellow |
|
Legend |
M |
|
Legend Color |
Black |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
23-20 AWG |
|
Model |
Other |
|
Material |
Plastic |
|
Cable diameter |
1-2 mm |
|
Cable diameter |
0.04-0.08 inch |
|
Colour |
Yellow |
|
Imprint |
Letters |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |