Catalog No. : SMY079-4-EQ
Description: Y TYPE MKER YEL:=(RL/1000)AWG23-20
UPC: 786209911162
SMY Series Vinyl Sleeve Marker - Closed Y Shape, Recommended Wire Diameter .039 - .079 inches, Wire Range 23-20AWG, Color Yellow, Legend =, Packaging Reel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire identification marker |
Specifications
|
Material |
Vinyl |
|
Color |
Yellow |
|
Legend |
= |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
23-20 AWG |
|
Length |
0.138 in , 3.5 mm |
|
Width |
0.148 in , 3.76 mm |