Catalog No. : SMS630-9-EQ
Description: WIRE MARKER WH:=(BAG/20)AWG5-3/0
UPC: 786209910769
SMS Series Vinyl Sleeve Marker - Closed Spring-Action, Recommended Wire Diameter .315 - .630 inches, Wire Range #5-3/0 AWG, Color White, Legend =, Packaging Bag
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire identification marker |
Specifications
|
Material |
Vinyl |
|
Color |
White |
|
Legend |
= |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
5-3/0 AWG |
|
Length |
0.26 in , 6.6 mm |
|
Width |
0.19 in , 4.88 mm |