Catalog No. : SMS630-4-I
Description: WIRE MARKER YEL:I(BAG/20)AWG5-3/0
UPC: 786209910417
Vinyl Sleeve Markers - Color Yellow, Legend I, Wire Range 5-3/0
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire identification marker |
Specifications
|
Material |
Vinyl |
|
Color |
Yellow |
|
Legend |
I |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
5-3/0 AWG |
|
Length |
0.433 in , 11 mm |
|
Width |
0.32 in , 8.13 mm |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Other |
|
Material |
Plastic |
|
Colour |
Yellow |
|
Imprint |
Letters |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |