Catalog No. : SMS394-9-O
Description: WIRE MARKER WH:O(BAG/250)AWG12-4
UPC: 786209910073
Descriptors
|
Category |
Slip on wire marker |
Specifications
|
Material |
Vinyl |
|
Background Color |
White |
|
Legend |
O |
|
Legend Color |
Black |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
13-4 AWG |
|
Model |
Other |
|
Material |
Plastic |
|
Cable diameter |
4-10 mm |
|
Cable diameter |
0.16-0.39 inch |
|
Colour |
White |
|
Imprint |
Letters |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |