Catalog No. : SMS394-9-DH
Description: WIRE MARKER WH:-(BAG/250)AWG12-4
UPC: 786209909947
Vinyl Sleeve Markers - Color White, Legend -, Wire Range 12-4
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire identification marker |
Specifications
|
Material |
Vinyl |
|
Color |
White |
|
Legend |
- |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
12-4 AWG |
|
Length |
0.26 in , 6.6 mm |
|
Width |
0.192 in , 4.88 mm |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Other |
|
Material |
Plastic |
|
Colour |
White |
|
Imprint |
Symbols |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |