Catalog No. : SMS394-9-CO
Description: WIRE MARKER WH::(BAG/250)AWG12-4
UPC: 786209909923
SMS Series Vinyl Sleeve Marker - Closed Spring-Action, Recommended Wire Diameter .157 - .394 inches, Wire Range 12-4AWG, Color White, Legend :, Packaging Bag
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire identification marker |
Specifications
|
Material |
Vinyl |
|
Color |
White |
|
Legend |
: |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
12-4 AWG |
|
Length |
0.26 in , 6.6 mm |
|
Width |
0.19 in , 4.88 mm |