text.skipToContent text.skipToNavigation

Catalog No. : SMS394-9-1

Description:  WIRE MARKER WH:1(BAG/250)AWG12-4

UPC: 786209910202

SMS Series Vinyl Sleeve Marker - Closed Spring-Action, Recommended Wire Diameter .157 - .394 inches, Wire Range 13-4AWG, Color White, Legend 1, Packaging Bag
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

White

Legend

1

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

13-4 AWG

ETIM EC001530 Cable coding system

Model

Other

Material

Plastic

Cable diameter

4-10 mm

Cable diameter

0.16-0.39 inch

Colour

White

Imprint

Numbers

Transparent

N

Documents/Support Tools

Sales Drawing

Click here