Catalog No. : SMS196-9-EQ
Description: WIRE MARKER WH:=(BAG/250)AWG16-10
UPC: 786209909152
Descriptors
|
Category |
Wire identification marker |
Specifications
|
Material |
Vinyl |
|
Color |
White |
|
Legend |
= |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
16-10 AWG |
|
Length |
0.165 in , 4.19 mm |
|
Width |
3.71 in , 0.146 mm |
|
Model |
Other |
|
Material |
Plastic |
|
Cable diameter |
1.5-5 mm |
|
Cable diameter |
0.06-0.2 inch |
|
Colour |
White |
|
Imprint |
Symbols |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |