Catalog No. : SMS196-4-CO
Description: WIRE MARKER YEL::(BAG/250)AWG16-10
UPC: 786209908667
Vinyl Sleeve Markers - Color Yellow, Legend :, Wire Range 16-10
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire identification marker |
Specifications
|
Material |
Vinyl |
|
Color |
Yellow |
|
Legend |
: |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
16-10 AWG |
|
Length |
0.165 in , 4.19 mm |
|
Width |
0.146 in , 3.71 mm |