Catalog No. : SMS196-4-A
Description: WIRE MARKER YEL:A(BAG/250)AWG16-10
UPC: 786209908636
Descriptors
|
Category |
Slip on wire marker |
Specifications
|
Material |
Vinyl |
|
Background Color |
Yellow |
|
Legend |
A |
|
Legend Color |
Black |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
16-10 AWG |
|
Model |
Other |
|
Toothing |
None |
|
Material |
Plastic |
|
Cable diameter |
1.5-5 mm |
|
Cable diameter |
0.059-0.197 inch |
|
Width |
4.2 mm |
|
Width |
0.165 inch |
|
Colour |
Yellow |
|
Imprint |
Letters |
|
Mounting method |
Other |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |