Catalog No. : SMS118-4-EQ
Description: WIRE MARKER YEL:=(BAG/250)AWG22-16
UPC: 786209907813
Vinyl Sleeve Markers - Color Yellow, Legend =, Wire Range 22-16
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire identification marker |
Specifications
|
Material |
Vinyl |
|
Color |
Yellow |
|
Legend |
= |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
22-16 AWG |
|
Length |
0.138 in , 3.5 mm |
|
Width |
0.14 in , 3.56 mm |