Catalog No. : SMS118-4-5
Description: WIRE MARKER YEL:5(BAG/250)AWG22-16
UPC: 786209908094
Descriptors
|
Category |
Slip on wire marker |
Specifications
|
Material |
Vinyl |
|
Background Color |
Yellow |
|
Legend |
5 |
|
Legend Color |
Black |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
22-16 AWG |
|
Model |
Other |
|
Toothing |
None |
|
Material |
Plastic |
|
Cable diameter |
1.3-3 mm |
|
Cable diameter |
0.051-0.118 inch |
|
Width |
3.5 mm |
|
Width |
0.138 inch |
|
Colour |
Yellow |
|
Imprint |
Numbers |
|
Mounting method |
Other |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |