text.skipToContent text.skipToNavigation

Catalog No. : SMR196-9-W

Description:  WIRE MARKER WH:W(RL/1000)AWG16-10

UPC: 786209907608

SMR Series Vinyl Sleeve Marker - Closed Spring-Action, Recommended Wire Diameter .059 - .197 inches, Wire Range 16-10AWG, Color White, Legend W, Packaging Reel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

White

Legend

W

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

16-10 AWG

Documents/Support Tools

Sales Drawing

Click here