Catalog No. : SMR196-9-EQ
Description: WIRE MARKER WH:=(RL/1000)AWG16-10
UPC: 786209907400
SMR Series Vinyl Sleeve Marker - Closed Spring-Action, Recommended Wire Diameter .059 - .197 inches, Wire Range 16-10AWG, Color White, Legend =, Packaging Reel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire identification marker |
Specifications
|
Material |
Vinyl |
|
Color |
White |
|
Legend |
= |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
16-10 AWG |
|
Length |
0.165 in , 4.19 mm |
|
Width |
0.146 in , 3.71 mm |