text.skipToContent text.skipToNavigation

Catalog No. : SMR196-4-GRD

Description:  WIRE MKER YEL:GRD(RL/1000)AWG16-10

UPC: 786209907028

SMR Series Vinyl Sleeve Marker - Closed Spring-Action, Recommended Wire Diameter .059 - .197 inches, Wire Range 16-10AWG, Color Yellow, Legend Groundsign, Packaging Reel
View More View Less
For more info visit:  electrification.us.abb.com
ETIM EC001530 Cable coding system

Model

Other

Material

Plastic

Cable diameter

1.5-5 mm

Cable diameter

0.06-0.2 inch

Colour

Yellow

Imprint

Other

Transparent

N

Documents/Support Tools

Sales Drawing

Click here