Catalog No. : SMR196-4-DH
Description: WIRE MARKER YEL:-(RL/1000)AWG16-10
UPC: 786209906977
Descriptors
|
Category |
Slip on wire marker |
Specifications
|
Material |
Vinyl |
|
Background Color |
Yellow |
|
Legend |
- |
|
Legend Color |
Black |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
16-10 AWG |
|
Diameter |
0.059 - 0.197 in , 1.5 - 5 mm |
|
Width |
0.165 in , 4.2 mm |
|
Model |
Other |
|
Material |
Plastic |
|
Cable diameter |
1.5-5 mm |
|
Cable diameter |
0.06-0.2 inch |
|
Colour |
Yellow |
|
Imprint |
Symbols |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |