text.skipToContent text.skipToNavigation

Catalog No. : SMR118-4-K

Description:  WIRE MARKER YEL:K(RL/1000)AWG22-16

UPC: 786209906205

SMR Series Vinyl Sleeve Marker - Closed Spring-Action, Recommended Wire Diameter .051 - .118 inches, Wire Range 22-16AWG, Color Yellow, Legend K, Packaging Reel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Slip on wire marker

Specifications

Material

Vinyl

Background Color

Yellow

Legend

K

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

22-16 AWG

Documents/Support Tools

Sales Drawing

Click here