Catalog No. : SMOH07-0
Description: MKER HOLDER 7 CHARS.BLK(1=100/BAG)
UPC: 786209905123
SMOH Series Vinyl Sleeve Marker Holder - Holds Max of SMO 7 and SMK 8, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Slip on wire marker |
|
Application |
Install on wires before connection or on holders |
Specifications
|
Material |
Vinyl |
|
Background Color |
Black |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
10-6 AWG |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Other |
|
Material |
Plastic |
|
Colour |
Black |
|
Imprint |
None |
|
Transparent |
N |