Catalog No. : SMO256-9-Q
Description: O TYPE MKER WH:Q(CD/500)AWG10-6
UPC: 786209905864
O Type Vinyl Sleeve Markers - Color White, Legend Q, Wire Range 10-6
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire identification marker |
Specifications
|
Material |
Vinyl |
|
Color |
White |
|
Legend |
Q |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
10-6 AWG |
|
Length |
0.445 In , 11.3 mm |
|
Width |
0.157 in , 3.99 mm |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Other |
|
Material |
Plastic |
|
Colour |
White |
|
Imprint |
Letters |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |