Catalog No. : SMO256-9-PL
Description: O TYPE MKER WH:+(CD/500)AWG10-6
UPC: 786209905857
SMO Series Vinyl Sleeve Marker on a Compact Disc - Closed Spring-Action, Recommended Wire Diameter .147 - .256 inches, Holders: use with holders SMKH or SMOH, Wire Range 10-6AWG, Color White, Legend +, Packaging Compact Disc
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire identification marker |
Specifications
|
Material |
Vinyl |
|
Color |
White |
|
Legend |
+ |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
10-6 AWG |
|
Length |
0.445 In , 11.3 mm |
|
Width |
0.157 in , 3.99 mm |