Catalog No. : SMO256-4-F
Description: O TYPE MKER YEL:F(CD/500)AWG10-6
UPC: 786209905314
Descriptors
|
Category |
Slip on wire marker |
Specifications
|
Material |
Vinyl |
|
Background Color |
Yellow |
|
Legend |
F |
|
Legend Color |
Black |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
10-6 AWG |
|
Model |
Other |
|
Material |
Plastic |
|
Cable diameter |
3.7-6.5 mm |
|
Cable diameter |
0.15-0.26 inch |
|
Colour |
Yellow |
|
Imprint |
Letters |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |