text.skipToContent text.skipToNavigation

Catalog No. : SMMD196-9-0-9

Description:  DISP C/W CASSETTE WH0-9 AWG16-10

UPC: 786209934130

Magazine Dispenser for SMS Sleeves - Material Polystyrene, Color White, Wire Range 16-10AWG, Marker Type SMS196, Standard Pack 20 Strips of 25 Markers/Dispenser 0-9, with Cassette
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Slip on wire marker

Specifications

Material

Polystyrene

Background Color

White

Legend

0-9

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

16-10 AWG

ETIM EC001530 Cable coding system

Model

Other

Colour

White

Imprint

Numbers

Transparent

N

Documents/Support Tools

Sales Drawing

Click here