Catalog No. : SML196-9-Z
Description: LOOSE MARKER WHT:Z(BAG/200)AWG16-10
UPC: 786209928269
Loose Sleeve Marker - Color White, Legend Z, Wire Range 16-10
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Slip on wire marker |
Specifications
|
Material |
Vinyl |
|
Background Color |
White |
|
Legend |
Z |
|
Legend Color |
Black |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
16-10 AWG |