text.skipToContent text.skipToNavigation

Catalog No. : SML196-9-B

Description:  LOOSE MARKER WHT:B(BAG/200)AWG16-10

UPC: 786209927859

Loose Sleeve Marker - Color White, Legend B, Wire Range 16-10
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire identification marker

Specifications

Color

White

Legend

B

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

16-10 AWG