text.skipToContent text.skipToNavigation

Catalog No. : SML196-4-W

Description:  LOOSE MARKER YEL:W(BAG/200)AWG16-10

UPC: 786209930446

SML Series Vinyl Sleeve Marker 200 in a Bag - Closed Spring-Action, Recommended Wire Diameter .059 - .197 inches, Wire Range 16-10AWG, Color Yellow, Packaging Loose Bag, Legend W
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire identification marker

Specifications

Material

Vinyl

Color

Yellow

Legend

W

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

16-10 AWG