text.skipToContent text.skipToNavigation

Catalog No. : SML118-9-I

Description:  LOOSE MARKER WHT:I(BAG/200)AWG22-16

UPC: 786209928283

Loose Sleeve Marker - Color White, Wire Range AWG 22-16, Recommended Wire Diameter .051 - .118 Inches, Legend I
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire identification marker

Specifications

Color

White

Legend

I

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

22-16 AWG