text.skipToContent text.skipToNavigation

Catalog No. : SML118-4-R

Description:  LOOSE MARKER YEL:R(BAG/200)AWG22-16

UPC: 786209930033

Loose Sleeve Marker - Color Yellow, Wire Range AWG 22-16, Recommended Wire Diameter .051 - .118 Inches, Legend R
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Legend

R

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

22-16 AWG