Catalog No. : SMK244-9-SH
Description: K TYPE MARKER WH:/ (BAG/100)
UPC: 786209913821
Series Sleeve Markers - Color White, Recommended Wire Diameter Use with Holder, Legend /
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire identification marker |
Specifications
|
Color |
White |
|
Legend |
/ |
Classifications
|
Brand Name |
EZ-Code |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Other |
|
Toothing |
None |
|
Material |
Plastic |
|
Colour |
White |
|
Imprint |
Symbols |
|
Mounting method |
Other |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |