Catalog No. : SMK244-9-B
Description: K TYPE MARKER WH:B (BAG/100)
UPC: 786209914552
SMK Series PLUS Vinyl Sleeve Marker on a Compact Disc - Holders: use with Holders SMKH or SMOH, Color White, Legend B, Packaging Bags
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Slip on wire marker |
Specifications
|
Material |
Vinyl |
|
Background Color |
White |
|
Legend |
B |
|
Legend Color |
Black |
Classifications
|
Brand Name |
EZ-Code |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Other |
|
Toothing |
None |
|
Material |
Plastic |
|
Colour |
White |
|
Imprint |
Letters |
|
Mounting method |
Other |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |