Catalog No. : SMD394-9-5
Description: WIRE MARKER WH:5(CD/250)AWG12-4
UPC: 786209903419
Descriptors
|
Category |
Slip on wire marker |
Specifications
|
Material |
Vinyl |
|
Background Color |
White |
|
Legend |
5 |
|
Legend Color |
Black |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
13-4 AWG |
|
Model |
Other |
|
Toothing |
None |
|
Material |
Plastic |
|
Cable diameter |
4-10 mm |
|
Cable diameter |
0.157-0.394 inch |
|
Width |
6.6 mm |
|
Width |
0.26 inch |
|
Colour |
White |
|
Imprint |
Numbers |
|
Mounting method |
Other |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |