Catalog No. : SMD394-4-Z
Description: WIRE MARKER YEL:Z(CD/250)AWG12-4
UPC: 786209902962
Sleeve marker on a compact disc. Yellow z - AWG 12-4
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire identification marker |
Specifications
|
Color |
Yellow |
|
Legend |
Z |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Length |
0.26 in , 6.6 mm |
|
Width |
0.192 in , 4.88 mm |