text.skipToContent text.skipToNavigation

Catalog No. : SMD394-4-R

Description:  WIRE MARKER YEL:R(CD/250)AWG12-4

UPC: 786209902887

Sleeve marker on a compact disc. Yellow R - AWG 13-4
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Legend

R

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

13-4 AWG

Length

0.26 in , 6.6 mm

Width

0.192 in , 4.88 mm

Documents/Support Tools

Sales Drawing

Click here