Catalog No. : SMD196-9-PL
Description: WIRE MARKER WH:+(CD/500)AWG16-10
UPC: 786209902467
Sleeve Markers on a Compact Disc - Color White, Legend +, Wire Range 16-10
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire identification marker |
Specifications
|
Color |
White |
|
Legend |
+ |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
16-10 AWG |
|
Length |
0.165 in , 4.19 mm |
|
Width |
0.146 in , 3.71 mm |